PR-PF-CLEAN Flush pull handles

for snap-in assembly, technopolymer, easy cleaning

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

glass-fibre reinforced polyamide based (PA) technopolymer white colour similar to RAL 9002, matte finish.

Standard execution

Snap-in assembly (see Assembly Instructions).

General information

Ergonomy and design

A modern design thanks to the compact shape. The internal profile of the cavity offers a safe, comfortable and ergonomic grip.

PR-PF-CLEAN in white colour is particularly suitable for applications on medical and hospital equipment and for food processing machines.

Technical data

The lifting (F1) and pull out (F2) resistance values reported in the table are the result of laboratory tests carried out with handles assembled on strengthened metal sheet panels with thickness = 1.5 mm (strengthened for test purposes).

PR-PF-CLEAN - Flush pull handles 
Instructions of use

Assembly instructions

  • Drill the handle housing according to the template dimensions.
  • Remove all drilling burrs before fitting the handle.
  • Fit the upper part of the handle into the housing (Fig.1).
  • Press onto the lower part until the handle is completely snapped in (Fig. 2).
PR-PF-CLEAN - Flush pull handles 
PR-PF-CLEAN - Flush pull handles 
PR-PF-CLEAN - Flush pull handles 
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT