San - Antimicrobial
General features of the rubber compounds
| Material | International acronym | Elesa name | Features | Colour | Operating temperature | Hardness | Chemical resistance | Applications |
|---|---|---|---|---|---|---|---|---|
| Nitrileor oil-proof rubber | NBR | A | Highly resistant to oils, heat, and ageing. Low permanent deformation. Good impermeability to air and gases. If left untreated, low resistance to ozone. Poor dielectric properties. Low resilience | Black | From -40 to +130°C | 60 ÷ 70°Shore A | Resistance to mineral and vegetable oils, hydrocarbons, gas, water, and steam. | Excellent mechanical characteristics allow these vacuum cups to handle heavy loads and resist tears, crushing, and blows. They are suitable for gripping metal sheets, glass, and loads with smooth surfaces. |
| Natural rubber | NR | N | Excellent elasticity and resistance to wear, cuts, and tears. | Black | From -70 to +80°C | 45 ÷ 50°Shore A | Moderate resistance to sea water and medium concentration acids | The flexibility of the compound allows grip on rough and irregular surfaces. They are suitable for wood, cardboard, marble, brick, glass, and plastic. |
| Silicone | VMQ | S | Excellent performance at high and low temperatures. Conductive compound. | Neutral white | From -50 to +300°C | 40 ÷ 45°Shore A | Excellent resistance to chlorinated substances, solvents, ozone, oxygen, and UV rays. | They are widely used in the food packaging industry, in the electronic and pharmaceutical (medical) sectors where in general the surface temperature of the product is a fundamental parameter (very high temperatures or below 0°C). |
| Yellow natural rubber | NR | NG | Excellent elasticity and resistance to wear, cuts, and tears. | Natural yellow | From -50 to +70°C | 40 ÷ 45°Shore A | Moderate resistance to sea water and medium concentration acids | The greater flexibility of the compound allows grip on rough and irregular surfaces. They are recommended for gripping paper, cardboard, plastic, plastic films for packaging, etc. |
| Hydrogenated nitrile rubber | HNBR | B | Excellent resistance to wear, ageing, oils containing chlorine, greases, and petrol. Low permanent deformation. It does not leave streaks on the gripping surfaces of the vacuum cups. | Red | From -40 to +170°C | 60 ÷ 75°Shore A | Resistance to mineral and vegetable oils, chlorine, hydrocarbons, gas, water, and steam. | The high resistance to deformation allows these vacuum cups to handle heavy loads and resist strong stress such as tears, crushing, and blows. |
-
General
-
1. Plastic materials
- 1.1 Mechanical strength
- 1.2 Thermal resistance
- 1.3 Strength and surface hardness
- 1.4 Resistance to chemical agents
- 1.5 Resistance to atmospheric agents and uv rays
- 1.6 Flame resistance
- 1.7 Electrical properties
- 1.8 Surface finish and cleanability
- 1.9 Compliance with international standards
- 1.10 Competence of elesa technical department
- 2. Metal materials
- 3. Other materials
- 4. Machining tolerances
- 5. Fixed handles
- 6. Assembly measures
- 7. Special executions
- 8. Colours
- 9. Test values
-
10. Technical tables
- 10.1 Conversion table
- 10.2 DIN 79 square holes
- 10.3 Keyways
- 10.4 Transversal holes
- 10.5 Threads
- 10.6 Ip – protection classification for cases
- 10.7 MVK – fixing the threads by self-gluing
- 10.8 PFB fixing threads by means of locking action
- 10.9 Stainless steels
- 10.10 Carbon steels, zinc alloys, alluminium and brass
- 10.11 Duroplasts: resistance to chemical agents
- 10.12 Tecnopolymers and rubbers: resistance to chemical agents
-
1. Plastic materials
- Adjustable levers
- Handle with pneumatic drive
- Graduations
- Rotary controls
- Ball transfer units
- Modular roller tracks
- Level bubbles
- Spur gears
- Rubber buffers
- High performance vibration dampers
- Elastomer springs
- Magnets
- Levelling feet
- Hygienic design
- Hinges
- Pneumatic fastening clamps
- Electrical level indicators
- DIN 3015 tube clamps
- Castors and wheels
- Vacuum components