San - Antimicrobial
Control Knobs | Industrial Machine Parts | Elesa
Control knobs
ELESA control knobs are designed to allow operators to set control parameters with ease. All of the components we design and craft are made to simplify or improve your day-to-day operations.
Choose from plastic or metal control knobs, including the following high quality materials: technopolymer, Duroplast, steel, stainless steel and aluminum. ELESA control knobs are available with or without flange/indexes or graduations in standard, grooved, knurled, fluted, lobed, or stamped options. The series of knurled knobs from the original ELESA design received the international iF Design Award.
Different types of mounting options are available for control knobs, including grub screw, roll pin, or keyway. The control knobs are used to make adjustments of machine shafts in both directions while maintaining position even when subjected to vibration. The locking system prevents uncontrolled movement and offers additional safety. Control knobs are available in two main types of assembly: plain hole, plain hole and keyway.
Many of ELESA’s control knobs fall into one or more of our collections of products known as High Performing Lines:
Chromium: Chrome-plated technopolymer that is highly resistant to corrosive solutions, ideal for use on external equipment subject to unfavorable environmental conditions or frequent cleaning
ELECOLORS®: Standard components in a select range of colors for aesthetic compatibility, better differentiation of machine functions, and improved safety
Ergostyle®: Aesthetics and user-friendliness are built into these products that are ideal for use in healthcare equipment, scientific instruments, laboratory fittings, office furniture, leisure and sporting equipment and more
INOX - Stainless Steel: Technopolymer and stainless steel demonstrate excellent corrosion resistance, ideal for use in the food, chemical and pharmaceutical sectors and in corrosive or unfavorable environmental conditions
Soft: Safe, comfortable and non-slip grip thermoplastic elastomer is secure even in unfavorable environmental conditions, ideal for fitness, rehab and disability equipment and on precision instruments
Whatever components you need for your facility operations, ELESA has the parts to meet your requirements. Get in touch with our sales team to learn more about our available options in control knobs or to inquire about a specific size or material and common customization options. Check out our newest offerings in this category and request a catalogue to see all of our quality components at a glance, where you can also shop Ganter branded products. Streamline and maximize your production goals with genuine, high-quality, ELESA parts. Investigate our Technical Data page for more detailed information about ELESA products.