Hand Knobs | Screw Knobs | Threaded Knobs | Industrial Knobs | Elesa
Threaded Knobs
Within our extensive catalogue of fixed and rotating handles, you will find a variety of vital components for any modern production operation: threaded knobs. ELESA knobs are perfect for a wide range of applications, from industrial machinery to lighting setups and earth-moving machinery to packaging equipment. These small but mighty components are ideal for fundamental actions like pushing, pulling, tightening, and loosening.
ELESA threaded knobs are available in an array of options and materials for your unique production needs. Choose from a vast selection of products that are ergonomically designed to push, pull, and tighten with ease. We know that these actions are repetitive and potentially straining, so we’ve designed each and every threaded knob with operators’ comfort in mind. Our proprietary ergonomic designs give the user extra grip and control, every time, naturally increasing safety and workforce wellbeing.
Both knurled and smooth knobs are available with either a threaded hole or threaded stud, and can be crafted using the following high-quality materials:
Standard executions include a grey-black color in a matte finish or sandblasted AISI 303 stainless steel with either a blind-hole or threaded-screw assembly. Knurled knobs feature a ridged outer edge that gives users a non-slip, firm grip. This design detail is ideal for use on machinery in wet or damp conditions. We also offer mushroom knobs, push-pull thumb screws that are perfect for access panels, drawers, and lids. Our industrial-strength components are scratch-resistant, shockproof, and made to withstand regular use in heavy-duty environments.
ELESA threaded knobs also fit into several of our High Performing lines, such as:
- ELECOLORS: Components are color-coded to aid in differentiating functions, while also adding to overall aesthetic appeal.
- Ergostyle: The focus on ergonomic design aims to improve functionality and relieve physical stress on the user.
- INOX Stainless Steel: Components display excellent corrosion resistance for both the safety and integrity of your production operations.
- Metal Detectable: A special additive is used during manufacturing to allow for the detection of metal particles in specialized environments.
- SAN - Antimicrobial: Components are treated with silver ion additive for the ultimate in sanitation.
- Visually Detectable: Standard components are “Signal blue” in color and are easily detectable and recognizable in various work environments.
ELESA knobs are available in two types of assembly:
At ELESA, each product we create and supply is designed and crafted with the end user in mind. Wherever your production needs may entail, you can rest assured knowing that you will find a high-quality product to meet your needs, from specifications in color and style to materials and mounting dimensions. Our solution-based approach to knob manufacturing helps to solve the problems you face day in and out.
Get in touch with our sales team to learn more about our available options in threaded knobs or to inquire about a specific size, color or material. Check out our newest offerings in this line, and request a catalogue to see all of our quality components at a glance. You can easily streamline and maximize your production goals with genuine, high-quality, ELESA parts.