San - Antimicrobial
Latches with Keys | Industrial Machine Door Parts | Elesa
Latches with key
ELESA keyed latches are made using an array of high-quality materials that can put up with repeated, long-term use. These latches are ideal for use in many industrial markets, ranging from packaging and both urban and public fittings, to equipment for lighting and entertainment.
The levers that allow for locking can be flat or bent. Choose a model with a unique locking combination, a master key, or a shaped triangular or two-wing key. Snap locks are also available, with a locking mechanism that includes an outward-facing tooth that is actuated by a spring. Countless mechanism styles are available, and you are sure to find what you need for your specific application.
ELESA’s keyed latches are available as part of several of their high performing lines, including:
- AE-V0: Special, fire-proof technopolymer certified for use in public environments.
- Chromium: Chrome-plated technopolymer that is resistant to unfavorable environmental conditions, corrosive substances, and repeated cleaning cycles.
- Ergostyle: Components feature soft and elegant shapes with brightly coloured inserts for an improved aesthetic and functionality.
- INOX - Stainless Steel: Components made of technopolymer with AISI 303, 304 or 316 stainless steel inserts, for excellent corrosion resistance.
- Profile systems: Components in both technopolymer and metal that are compatible for assembly on the most common aluminum profile systems.
Choose from keyed latches in the following materials:
Whatever you need, ELESA has the keyed latch to meet your requirements. Get in touch with our sales team to learn more about our available options in keyed latches or to inquire about a specific size or material and common customization options. Check out our newest keyed latch selections and request a catalogue to see all of our quality components at a glance. You can easily streamline and maximize your production goals with genuine, high-quality, ELESA parts.