San - Antimicrobial
Spoked Hand Wheels | Industrial Machine Handles | Elesa
Spoked hand wheels
ELESA spoked hand wheels are ideal for any sort of turning function that you may encounter in day to day operations in your facility. Choose from a wide range of spoked hand wheels, with external diameters from 80 to 400 mm and hubs either without a drilled hole or with a plain or square hole. You can also select spoked hand wheels with a plain hole and keyway, drilled to standard compliance measurements.
Whatever your application needs or environmental factors, ELESA spoked hand wheels have a model that will work on your production floor. We are able to meet the most varied demands of the market, thanks to the variety of production materials available. Spoked hand wheels are available in the following materials:
ELESA spoked hand wheels are ideal for use in traditional sectors, such as in conjunction with machine tools. However, they can offer additional solutions to meet specific application needs. For example, spoked hand wheels made with a body and handle of an FDA-approved polymer can safely be used in food production lines.
Spoked hand wheel design, like a solid section with the absence of rear recesses and featuring stainless steel inserts offers maximum cleanability. These hand wheels are particularly suitable for applications on machines and equipment in environments that demand corrosion-resistant materials, such as in the production of food, pharmaceutical and medical supplies. They are also ideal in situations when equipment is subject to frequent cleaning.
ELESA spoked hand wheels come without a handle or with various handle options, including:
Many of the available spoked hand wheels also fit within several categories of our collections of products that make up our High Performing Lines, including:
ELECOLORS: a proprietary chromatic range that offers both aesthetic compatibility and more effective differentiation of machine functions
Ergostyle: components offer soft and elegant shapes for more ergonomic operation along with an aesthetic consideration
INOX - Stainless Steel: components offer excellent corrosion resistance and are often used in food processing, pharmaceutical and chemical industries
Whatever components you need for your facility operations, ELESA has the parts to meet your requirements. Get in touch with our sales team to learn more about our available options in spoked hand wheels or to inquire about a specific size or material and common customization options. Request a catalogue to see all of our quality components at a glance. Streamline and maximize your production goals with genuine, high-quality, ELESA parts.