San - Antimicrobial
2.3 Racks
A rack can be considered as a gear with an infinite radius. It is used to transform rotary motion into translational motion and vice versa. The toothed gear that meshes with the rack is called a pinion.
Unlike the spur gears, the most important mechanical value for the racks is the maximum stress that can be applied on a single tooth. This is due to the fact that, on this particular transmission element, no torque is applied.
The maximum stress values reported in the tables of the datasheet are the results of laboratory tests in which the force applied to the tooth of the rack increases until the tooth breaks. The maximum stress values reported in the datasheet show the maximum stress that can be applied when a single tooth is meshed.
increase in the number of meshed teeth will not linearly increase the maximum applicable stress because only one tooth will ever work in optimal conditions.
-
General
-
1. Plastic materials
- 1.1 Mechanical strength
- 1.2 Thermal resistance
- 1.3 Strength and surface hardness
- 1.4 Resistance to chemical agents
- 1.5 Resistance to atmospheric agents and uv rays
- 1.6 Flame resistance
- 1.7 Electrical properties
- 1.8 Surface finish and cleanability
- 1.9 Compliance with international standards
- 1.10 Competence of elesa technical department
- 2. Metal materials
- 3. Other materials
- 4. Machining tolerances
- 5. Fixed handles
- 6. Assembly measures
- 7. Special executions
- 8. Colours
- 9. Test values
-
10. Technical tables
- 10.1 Conversion table
- 10.2 DIN 79 square holes
- 10.3 Keyways
- 10.4 Transversal holes
- 10.5 Threads
- 10.6 Ip – protection classification for cases
- 10.7 MVK – fixing the threads by self-gluing
- 10.8 PFB fixing threads by means of locking action
- 10.9 Stainless steels
- 10.10 Carbon steels, zinc alloys, alluminium and brass
- 10.11 Duroplasts: resistance to chemical agents
- 10.12 Tecnopolymers and rubbers: resistance to chemical agents
-
1. Plastic materials
- Adjustable levers
- Handle with pneumatic drive
- Graduations
- Rotary controls
- Ball transfer units
- Modular roller tracks
- Level bubbles
- Spur gears
- Rubber buffers
- High performance vibration dampers
- Elastomer springs
- Magnets
- Levelling feet
- Hygienic design
- Hinges
- Pneumatic fastening clamps
- Electrical level indicators
- DIN 3015 tube clamps
- Castors and wheels
- Vacuum components