San - Antimicrobial
Rubber Castors & Wheels | Industrial Machine Parts | Elesa Canada
Rubber castors and wheels
ELESA rubber castors and wheels are perfect for everyday tasks in your production facility or place of business. Thermoplastic and elastic rubber coatings provide durable, stable options for light- to medium-duty use in humid or mildly aggressive chemical environments. Rotating or fixed steel plates help to support the weight and make for a reliable addition to your equipment setup.
Rubber castors and wheels can be used outside but are also ideal for interior use where flooring is delicate and easily damaged. These castors help to minimize the potential for damage while still getting the job done. Choose from rubber castors and wheels with maximum load bearing capacities of 1,400 to 5,000 N, and made using either steel or stainless steel. The latter components are also part of our INOX high performing line of products.
Twin wheel castors are also available and offer maximum ease of use for continuous motion while requiring minimal operational space. Choose ELESA rubber castors and wheels for optimal performance paired with premium wear and tear resistance. Models that include a brake are also available for enhanced safety and stability.
Whatever components you need for your facility operations, ELESA has the parts to meet your requirements. Get in touch with our sales team to learn more about our available options in rubber castors and wheels, or to inquire about a specific size or material and common customization options. Request a catalogue to see all of our quality components at a glance and check out our Technical Data page for more detailed information on the rubber castors and wheels we offer. Streamline and maximize your production goals with genuine, high-quality, ELESA parts.