San - Antimicrobial
Magnetized Bolts | Magnetized Grub Screws | Industrial Magnets | Elesa
Grub screws with retaining magnet
ELESA grub screws with retaining magnets are used for machining metal parts in place and belong in any modern production facility. They are made using zinc-plated steel in a die-cast zinc alloy and an iron-boron (Neodymium) magnet.
Grub screws come in class 5.8 (tensile strength 500 N / mm2 galvanized steel and can resist temperatures up to 80°C (176°F). Grub screws with magnets are shielded magnetic systems with high performance. Magnetic screws are generally used for fixing work while in progress. The locknut can be used to secure the screw after positioning.
Investigate our Technical Data page for more detailed information about ELESA’s range of industrial magnets.
Whatever components you need for your facility operations, ELESA has the parts to meet your requirements. Get in touch with our sales team to learn more about our available industrial magnets and related components or to inquire about a specific size or material and common customization options. Request a catalogue to see all of our quality components at a glance, where you can also shop Ganter branded products. Streamline and maximize your production goals with genuine, high-quality, ELESA parts.