San - Antimicrobial
Positive Drive Position Indicators | Industrial Machine Parts | Elesa
Positive drive position indicators
ELESA positive drive position indicators provide accurate position indication without slippage, for applications across various industries. When you operate equipment that requires precise positioning, and especially when dealing with control spindles, you can rely on the accuracy of ELESA’s range of positive drive position indicators. Even in demanding or challenging work environments, ELESA’s dependable components help to make your job easier and more predictable.
For manufacturing processes that require accurate positioning of components or tools for reliable quality and efficiency, positive drive position indicators are an ideal choice. These could include material handling operations or other applications in which equipment manoeuvring, positioning, adjusting, clamping, and locking operations are part of a day’s work. Even when dealing with heavy loads or vibrations, a positive drive position indicator holds true and gives accurate position information.
Each complete turn of the large pointer (red) corresponds to a fraction of a turn of the small pointer (black). The number of turns of the red pointer to make a full revolution of the black pointer is the indicator ratio. Dials are available for all standard ratios in configurations with clockwise or counter-clockwise graduation.
ELESA positive drive position indicators are available in technopolymer and steel and the dial is housed in a sealed case with ultrasonically welded windows, making them impervious to water and dust, ensuring that cases meet IP 65 protection requirements. Both analogue and digital readings and various ratios are available, and positive drive position indicators are suitable for use on spindles in any position. Pair them with coordinating ELESA hand wheels or knobs for coupling to a drive shaft.
Whatever components you need for your facility operations, ELESA has the parts to meet your requirements. Get in touch with our sales team to learn more about our available options in positive drive position indicators or to inquire about a specific size or material and common customization options. Request a catalogue to see all of our quality components at a glance, where you can also shop Ganter branded products. Streamline and maximize your production goals with genuine, high-quality, ELESA parts. Investigate our Technical Data page for more detailed information about ELESA products.