Rapid Levels | Float Level Switches | Elesa
Rapid levels
ELESA float level switches are the ideal management tool for times when you need to monitor and control the liquid level in a tank or container. They are especially useful to automatically activate a pump, valve, or alarm, as prompted by the measured liquid level. Float level switches are often used in water tanks, boilers, large-scale washing equipment, fuel tanks, and other applications that require that a precise liquid level is maintained. Float level switches can be very useful to prevent overflow while also avoiding running dry. These vital equipment components are often used in the chemical processing, food and beverage, pharmaceutical and water treatment industries.
Float level switches are used on tanks to detect the predefined MIN/MAX liquid level limit that you can calibrate to whatever level you require for your operations. They are composed of a dipstick and a simple float that are customizable to your specific parameters. ELESA float level switches are free from magnets and so can be used with a wide range of liquids, including those that may be dirty or contaminated with metal or foam.
Float level switches are made using technopolymer and are highly versatile. Safety was a top priority in designing them, so any electrical components are separated from the tank and tightly sealed by means of ultrasound welding. Upon request, special customizations can be supplied, such as specific materials for use with particularly aggressive fluids, dipsticks of different lengths, double dipsticks and a double float for double min/max readings.
Whatever components you need for your facility operations, ELESA has the parts to meet your requirements. Get in touch with our sales team to learn more about our available options in float level switches or to inquire about a specific size or material and common customization options. Request a catalogue to see all of our quality components at a glance. Streamline and maximize your production goals with genuine, high-quality, ELESA parts. Investigate our Technical Data page for more detailed information about ELESA products.