San - Antimicrobial
1. Plastic materials
DUROPLASTS: phenolic based (PF) thermosetting plastics that harden during moulding due to irreversible polymerization.
TECHNOPOLYMERS: thermoplastic polymer materials for technical use in which the chemical composition of the molecular chain provides a wide range of mechanical, thermal, and technological properties. The transformation process is based on the melting and subsequent hardening by solidification of the material in the mould. The material itself has a low environmental impact because it can be recycled (reversible solidification).
| The main technopolymers used by ELESA | ||||||
PA Glass-fibre reinforced polyamide, with glass filler or glass micro-spheres or polyamidebased SUPER technopolymers | PA-T Special transparent polyammide | PP Glass-fibre reinforced polypropylene or with mineral fillers | POM Acetal resin | PC Special polycarbonate | PBT Special polyester | TPE Thermoplastic elastomer |
-
General
-
1. Plastic materials
- 1.1 Mechanical strength
- 1.2 Thermal resistance
- 1.3 Strength and surface hardness
- 1.4 Resistance to chemical agents
- 1.5 Resistance to atmospheric agents and uv rays
- 1.6 Flame resistance
- 1.7 Electrical properties
- 1.8 Surface finish and cleanability
- 1.9 Compliance with international standards
- 1.10 Competence of elesa technical department
- 2. Metal materials
- 3. Other materials
- 4. Machining tolerances
- 5. Fixed handles
- 6. Assembly measures
- 7. Special executions
- 8. Colours
- 9. Test values
-
10. Technical tables
- 10.1 Conversion table
- 10.2 DIN 79 square holes
- 10.3 Keyways
- 10.4 Transversal holes
- 10.5 Threads
- 10.6 Ip – protection classification for cases
- 10.7 MVK – fixing the threads by self-gluing
- 10.8 PFB fixing threads by means of locking action
- 10.9 Stainless steels
- 10.10 Carbon steels, zinc alloys, alluminium and brass
- 10.11 Duroplasts: resistance to chemical agents
- 10.12 Tecnopolymers and rubbers: resistance to chemical agents
-
1. Plastic materials
- Adjustable levers
- Handle with pneumatic drive
- Graduations
- Rotary controls
- Ball transfer units
- Modular roller tracks
- Level bubbles
- Spur gears
- Rubber buffers
- High performance vibration dampers
- Elastomer springs
- Magnets
- Levelling feet
- Hygienic design
- Hinges
- Pneumatic fastening clamps
- Electrical level indicators
- DIN 3015 tube clamps
- Castors and wheels
- Vacuum components