San - Antimicrobial
Technopolymer Castors & Wheels | Industrial Machine Parts | Elesa
Technopolymer castors and wheels
ELESA castors with technopolymer wheels can be used in even the most harsh environments and are the perfect component to improve durability and safety in your daily business operations. They can support medium- to heavy-duty loads with maximum load carrying capacities of 1,400 to 10,000 N and are available with both fixed and rotating metal support plates, with or without a brake.
For situations where stability is vital, we offer a technopolymer castor and wheel that includes an adjustable foot outfitted with a no-slip rubber base. Castors are available in both steel and stainless steel options, the latter of which is included in our INOX high performing line of products. Technopolymer castors and wheels are ideal for use in humid environments, in the presence of highly aggressive chemical agents, and are designed for handling on smooth surfaces.
Choose from technopolymer castors in six standard diameters for all of your equipment specifications and needs. Our more industrial-grade options feature brackets that can withstand severe conditions, such as impact and high speeds. Whichever castors you choose, you will experience superior performance, excellent manoeuvrability, and resistance to wear and tear, even at a full load size.
Whatever components you need for your facility operations, ELESA has the parts to meet your requirements. Get in touch with our sales team to learn more about our available options in technopolymer castors, or to inquire about a specific size or material and common customization options. Request a catalogue to see all of our quality components at a glance and check out our Technical Data page for more detailed information on the technopolymer castors and wheels we offer. Streamline and maximize your production goals with genuine, high-quality, ELESA parts.