SELF-SANITIZATION AGAINST BACTERIA AND FUNGI
Stainless steel
Material
AISI 304 stainless steel.
Rivets
AISI 304 stainless steel.
Pulling pin and hook
AISI 303 stainless steel.
Handle
Polyurethane, red colour.
Standard executions
- MTA-TX: with pulling pin.
- MTA-TFX: with pulling hook.
Features and applications
All articulated joints are lubricated with special grease.
MTA-SST clamps ensure tight closing of any cover.
The position of the pulling hook (MTA-TFX) can be adjusted according to specific applications.