GN 316 Ratchet spanners

Steel

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Black-oxide steel, hardened steel insert.

Lever arm

AISI 303 stainless steel, sandblasted matte finish.

Handle

I.222 in phenolic based (PF) Duroplast, black colour, glossy finish.

Standard executions

  • GN 316-V: insert with square hole.
  • GN 316-M: insert with threaded hole.
  • GN 316-K: insert with keyway according to DIN 6885/1, tolerance P9.
  • GN 316-SK: insert with hexagonal hole.
General information

Features and applications

GN 316 ratchet spanners are used for assembly and repair work. They can also be used for fixed applications on machines and equipment. The positioning of the reversing lever sets ratchet spanners action: clockwise, anticlockwise or fixed action. By turning the arm in the opposite direction the insert turns freely allowing a comfortable clamping action.

The inserts can be interchanged easily and supplied individually.

GN 316-SK - Insert with hexagonal hole 
Special execution on request

Special execution on request

Arms in different lengths.

GN 316-SK - Insert with hexagonal hole 
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT