For CFSQ, CFSW, EBR-SWM and EBR-SWB
Standard executions
Polyamide based (PA) technopolymer connector with housing and contact holder.
- FC-M12x1-P4: 4 pole M12x1 female axial connector. Cable with sheath in PVC CEI 2022, black colour. Nickel-plated brass nut.
- FC-M12x1-P8: 8 pole M12x1 female axial connector. Cable with sheath in PVC, black colour, UL/CSA STYLE type. AISI 316 stainless steel nut.
| Connector | FC-M12x1-P4 | FC-M-12x1-P8 |
| Conductors cross-section | 4x0.34mm2 | 8x0.33mm2 |
| Maximum applicable voltage | 250V | 30V |
| Maximum current | 4A | 2A |
| Isolation resistance | ≥100MΩ 500VDC | ≥100MΩ 500VDC |
| Working temperature | -25°C, +70°C | -15°C, +70°C |
| Protection class | IP67 * | IP67 * |
* With the connector properly screwed
Compatibility
Electromechanical products with 4 and 8 pole male connector output.
- Hinges with built-in safety switch CFSQ.
- Hinges with built-in safety multiple switch CFSW.
- Handle with monostable electrical switch EBR-SWM.
- Handle with bistable electrical switch EBR-SWB.
Special executions on request
Extensions with cables in different lengths.