San - Antimicrobial
Technopolymer
Material
Glass-fibre reinforced polyamide based (PA) technopolymer, black colour, matte finish.
Standard executions
Black-oxide steel boss, standard reamed hole.
- MT-AT: with revolving handle I.621+x (see page in technopolymer, not removable.
- MT-AT+IR: with fold-away handle IR.620 in technopolymer.
Features and applications
The reticular structure of the crank arm and the technopolymer used make this handle very strong and therefore suitable for transmitting high torque values.