MT-AT (inch sizes) Crank handles

Technopolymer

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Glass-fibre reinforced polyamide based (PA) technopolymer, black colour, matte finish.

Standard executions

Black-oxide steel boss, standard reamed hole.

  • MT-AT: with revolving handle I.621+x (see page  in technopolymer, not removable.
  • MT-AT+IR: with fold-away handle IR.620 in technopolymer.
General information

Features and applications

The reticular structure of the crank arm and the technopolymer used make this handle very strong and therefore suitable for transmitting high torque values.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT