GN 2342 Assembly pins

Stainless steel

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Standard executions

AISI 304 stainless steel pin and countersunk-head screw with hexagon socket.

  • GN 2342-B-1: with AISI 304 stainless steel flat retaining washer.
  • GN 2342-B-2: with AISI 304 stainless steel flat retaining washer, and transversal hole for GN 1024 spring cotter pins.
  • GN 2342-E-1: with AISI 316 LHC fusion stainless steel retaining washer with eyelet.
  • GN 2342-E-2: with AISI 316 LHC fusion stainless steel retaining washer with eyelet, and transversal hole for GN 1024 spring cotter pins.
  • GN 2342-L-1: with AISI 316 LHC sintered stainless steel slotted retaining washer.
General information

Features and applications

Three types of pins are available depending on the requirements:

  • GN 2342-B: for normal use with locking function;
  • GN 2342-L: clamping by means of countersunk head screws with the function of preventing loss and rotation.

The executions with suffix 2 have a transversal hole for the use of GN 1024 spring cotter pins, so as to avoid accidental loss of the pin.

GN 2342-E-2 - With retaining washer with eyelet and transversal hole for spring cotter 
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT

This site is protected by reCAPTCHA Enterprise and the Google Privacy Policy and Terms of Service apply.