San - Antimicrobial
Stainless steel
Standard executions
AISI 304 stainless steel pin and countersunk-head screw with hexagon socket.
- GN 2342-B-1: with AISI 304 stainless steel flat retaining washer.
- GN 2342-B-2: with AISI 304 stainless steel flat retaining washer, and transversal hole for GN 1024 spring cotter pins.
- GN 2342-E-1: with AISI 316 LHC fusion stainless steel retaining washer with eyelet.
- GN 2342-E-2: with AISI 316 LHC fusion stainless steel retaining washer with eyelet, and transversal hole for GN 1024 spring cotter pins.
- GN 2342-L-1: with AISI 316 LHC sintered stainless steel slotted retaining washer.
Features and applications
Three types of pins are available depending on the requirements:
- GN 2342-B: for normal use with locking function;
- GN 2342-E: for use with spring cotter pins GN 1024 GN 111.2 which can be retained by means of retaining cables GN 1024 GN 111.2;
- GN 2342-L: clamping by means of countersunk head screws with the function of preventing loss and rotation.
The executions with suffix 2 have a transversal hole for the use of GN 1024 spring cotter pins, so as to avoid accidental loss of the pin.