BT-HP-AV Retained fluted knobs

for screwing with a screwdriver, technopolymer

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Polyamide based (PA) technopolymer, black colour, matte finish.

Standard executions

  • BT-HP-AV-p: polished zinc-plated steel threaded stud, chamfered flat end UNI EN ISO 4753 : 2012 (see Technical data).
  • BT-HP-AV-SST-p: AISI 304 stainless steel threaded stud, chamfered flat end UNI EN ISO 4753 : 2012 (see Technical data).
General information

Features and applications

The retained fluted knobs are used to secure blanking plates, covers, or other items without the risk of loss.

This is made possible by the non-threaded part of the stem, which allows the knob to remain anchored (retained) to the machinery.

The cable in the upper part is an ideal support when you have to tighten with a 6.5 mm flat-blade screwdriver (BT.12 and BT.16) or 10 mm (BT.20).

BT-HP-AV-p - Zinc-plated steel threaded stud 
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT

This site is protected by reCAPTCHA Enterprise and the Google Privacy Policy and Terms of Service apply.