LAC-FL Cam clamps

for quick clamping, technopolymer

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Cam lever body

Glass-fibre reinforced polyamide based (PA) technopolymer, black colour, matte finish.

Elastic connecting pin

AISI 301 stainless steel.

Cam sliding base

Polyamide based (PA) technopolymer, black colour.

Threaded pin

Polyamide-based SUPER-technopolymer (PA), black colour.

Elastic expansion retention element

Self-locking nut and washer

AISI 304 stainless steel.

Standard executions

  •  the lever is free to position itself in any direction.
  •  the lever is always kept oriented in the desired position thanks to the anti-rotation reference pin.
General information

The cam lever is a device that allows quick and effective clamping of a panel (for example a door) to a structure (for example a frame), guaranteeing perfect closure even in the event of vibrations or any misalignment between the two elements.

By turning the lever clockwise, the expansion of the elastic retaining element is obtained and therefore the two elements are locked together (fig. 1).

The product is also suitable for applications on equipment subject to frequent cleaning with jets of water or steam or in any case in environments where special attention is required from a hygienic point of view.

LAC-FL-O-SST - With anti-rotation reference pin 
LAC-FL-O-SST - With anti-rotation reference pin 
Instructions of use

Assembly instructions

Drill a hole in the panel (e.g. door) on which the lever is to be fixed according to the templates indicated (fig. 2).

The presence of the reference hole diameter 3.95 mm of the peg (LAC-FL-O-SST execution) makes it possible to keep the lever oriented in the desired position.

During mounting, the pin must enter the hole with slight interference.

Drill a hole in the panel to be clamped (frame, for example) according to the size template shown in the table (fig. 3).

Assemble the lever and the cam sliding base to the panel (hatch), position the elastic retaining element and the washer on the opposite side, lock with the self-locking nut until any movement is completely eliminated by slightly compressing the elastic retention element.

LAC-FL-O-SST - With anti-rotation reference pin 
LAC-FL-O-SST - With anti-rotation reference pin 
sD
1.2 ÷ 3.219330
3.2 ÷ 4.819.5660
4.8 ÷ 6.420550
> 6.420.5220

* Maximum holding force exerted in the short term by the elastic retention element.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT