San - Antimicrobial
Standard executions
- RMA-US-SC: (SmCo) Samarium cobalt magnet, resistant to temperatures up to 350°C.
- RMA-US-ND: (NdFeB) Neodymium- iron-boron magnet, resistant to temperatures up to 80°C, nickel-plated finish.
- RMA-US-HF: hard ferrite magnet, resistant to temperatures up to 250°C.
Features and applications
RMA-US retaining magnets are unshielded round magnets.
They are mostly attached by gluing.
When used without air gap, RMA-US unshielded magnets have lower adhesive forces than the magnet systems RMA758) in which magnetic shielding increases enormously the intensity of the adhesive force acting on the surface.