SELF-SANITIZATION AGAINST BACTERIA AND FUNGI
PA11 - PA12 Analogue position indicators
positive drive, technopolymer
Case
Glass-fibre reinforced polyamide based (PA) technopolymer, black colour, matte finish.
Moulded-in spindle.
Bezel
Technopolymer. Moulded over the window.
Window
Transparent polyamide based (PA-T) technopolymer (practically unbreakable).
Resistant to solvents, oils, greases and other chemical agents (avoid contact with alcohol during cleaning operations).
Dial
Natural matte anodised aluminium.
Clockwise or anti-clockwise graduation, black colour.
Reading
The black pointer indicates the number of turns of the spindle from the start position (0); the red pointer indicates the fractions of turn.
Ratio
To choose the ratio see "Positive drive position indicators".
IP protection
The ultrasonic welding of the window to the case guarantees the complete sealing with IP 65 protection class, see table EN 60529.
Features and applications
Digital-analogue positive drive indicators are suitable with spindles in any position.
To choose the handwheel see the table ""Handwheels/knobs - possible assembly with indicators"".
Special executions on request
- Special dial with logo or customised graduations
- Special ratios
- Single pointer