San - Antimicrobial
Suitable for 19" rack applications, technopolymer certified self-extinguish
Material
Glass-fibre reinforced polyamide based (PA) technopolymer certified self-extinguishing UL-94 V0, black colour, matte finish.
Standard executions
- MAK-AE-V0: brass bushings, threaded blind holes for M5 screws, back mounting.
- MAK-AE-V0-FM: brass bushings, pass-through holes for M5 cylindrical-head screws with hexagon socket, front mounting.
Features and applications
Suitable for 19" rack applications and instrumentation in general.
Column U in the table lists the front panel height units: 1U = 44.45 mm (1 6/8") for the correct selection of handles.
Technical data
The "V0" certification according to UL-94 V (Underwriters Laboratories) attests that, on a plastic material test specimen of specified shape and dimensions held in a vertical position, the flame extinguishes within 10 seconds with a complete absence of flaming drips.
Tensile stress and impact strength: the values F1, F2, L1 and L2 indicated in the table were obtained during breaking tests carried out with the appropriate dynamometric equipment under the test conditions shown in the figure with ambient temperature.