CFA-F Hinges with detent position at 95°

Technopolymer

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

High-resilience polyamide based (PA) technopolymer, black colour, matte finish.

Rotating pin

AISI 303 stainless steel.

Standard executions

  • CFA-F-B: nickel-plated brass bosses with threaded hole.
  • CFA-F-CH: pass-through holes for cylindrical head screws.
  • CFA-F-SH: pass-through holes for countersunk head screws.
General information

Features and applications

CFA-F hinges are recommended when the opening of the door must not exceed the limit of 95°.

Once the hinge is fitted onto the machine/door, the teeth of the detent system remain inside the hinge. Thus the operator cannot reach them for the safety of his hands.

Rotation angle (approximate value)

Max 100° (-10° and +95° being 0° the condition where the two interconnected surfaces are on the same plane).

To choose the convenient type and the right number of hinges for your application, see the Guidelines.

CFA-F-CH - Pass-through holes, cylindrical head screws 
CFA-F-CH - Pass-through holes, cylindrical head screws 
Resistance testsAxial StressRadial Stress90° Angled Stress
CFA-F-CH - Pass-through holes, cylindrical head screwsCFA-F-CH - Pass-through holes, cylindrical head screwsCFA-F-CH - Pass-through holes, cylindrical head screws
DescriptionMaximum working load
Ea [N]
Load at breakage
Ra [N]
Maximum working load
Er [N]
Load at breakage
Rr [N]
Maximum working load
E90 [N]
Load at breakage
R90 [N]
CFA.49-F-B-M6330325047032501101540
CFA.49-F-CH-5380360037033003202490
CFA.49-F-SH-5300296031028803202490
CFA.65-F-B-M611505780155077807603820
CFA.65-F-CH-68105410100065507203980
CFA.65-F-SH-68405680101070107903960
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT

This site is protected by reCAPTCHA Enterprise and the Google Privacy Policy and Terms of Service apply.