GN 113.20 Quick release pins

Stainless steel, aluminium knob

 
 

Select item

loading

Technical specifications

Scroll horizontally
Specifications

Types

  • Type P: with mushroom grip
  • Type L: with L-grip
  • Type T: with T-grip

Pin

  • AISI 303 stainless steel A
  • INOX AISI 630 stainless steel C
    Precipitation hardening

Balls

AISI 420C stainless steel

Grip

Aluminium

Epoxy resin coating

Black, RAL 9005, opaque finish

Pressure spring

AISI 631 stainless steel

Working temperature between -30°C and +150°C

Information

Information

GN 113.20 quick release pins are used for the quick fastening of components or workpieces. They are generally used as support pins when frequent disassembly and reassembly is required.

The two balls are released by pressing the spring-loaded button; releasing it locks them again.

The hardened pin of the C version is highly resistant to wear and tensile stress; these characteristics make it suitable for applications involving heavy components.

The technical annex lists the load capacities for double-shear resistance (ultimate strength).

Accessories

Accessories

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT