GN 464.2 Knurled knobs

With anti-slip stud, steel or stainless steel

 
 

Select item

loading

Technical specifications

Scroll horizontally
Specifications

Specifications

Steel

  • Property class 5
  • Precision-turned visible surface
  • Zinc-plated, blue passivated ZB

AISI 303 stainless steel NI

Sandblasted matte finish

Information

Features and applications

GN 464.2 knurled knobs are used, for example, for fastening cover panels. The pin d4 is pull-out resistant. Instead of the pass-through hole, a second thread d1 is required, possibly with a corresponding hole d5.

There are multiple assembly options, depending on the design and the required locking thickness a1 ... a3 for the cover, as shown.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT