GN 6336.9 Handwheels with lobes for quick clamping

Technopolymer

Select item

loading

Technical specifications

Scroll horizontally
Specifications

Type

  • Type O: without increased clamp force
  • Type M: with increased clamp force

Knob

Technopolymer, polyamide (PA)

  • Working temperature between -30°C and +80°C
  • Black colour

Button

Aluminium

Anodised, red

Pin

Steel, manganese phosphating S

AISI 303/AISI 630 stainless steel N

Threaded segments

AISI 630 stainless steel

Precipitation hardening

Thrust bearing for type M

  • Steel, nitrided and black-oxide steel for S
  • AISI 630 stainless steel, tempered stainless steel for N

Spring

Stainless steel

Information

Information

GN 6336.9 handwheels with lobes for quick clamping are used for quick clamping and locking operations.

By pressing the button, the threaded segments retract, allowing the handwheel to be inserted into a threaded hole. By releasing the button after insertion, the handwheel can be closed with less than a full turn. The release takes place in reverse order.

To ensure optimal closure, the centring thread must be correctly sized, and the threaded segments must fully engage.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT