LV.A-ESD-C (inch sizes) Levelling feet

ESD conductive technopolymer base, steel stem

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Base

Glass-fibre reinforced polyamide based (PA) special conductive technopolymer, black colour, matte finish.

Surface resistivity = 103 Ω (ASTM D257 measuring method).

Volume resistivity = 103 Ωcm (ASTM D257 measuring method).

Articulated stem

Threaded zinc-plated steel with regulation hexagon.

Standard executions

  • LV.A-ESD-C: without no-slip disk.
  • LV.A-AS-ESD-C: with NBR conductive rubber, hardness 70 Shore A, supplied assembled.

Surface resistivity = 103 Ω (ASTM D991 measuring method).

Volume resistivity = 103 Ωcm (ASTM D991 measuring method).

General information

Features and applications

The special conductive technopolymer (ESD-C Electrostatic Discharge Conductive) prevents the accumulation of electrostatic charge.

The particular assembling system of the no-slip disk to the base assures a perfect anchoring, preventing separation even in case of impact during transport or of adhesion (sticking) to the floor (see No-slip disks).

The bases are suitable for "ESD PROTECTED AREA" (EPA) where components, which are susceptible to electrostatic discharges, are handled. The (ESD-C) indelibly printed mark on the surface of the levelling elements bases identifies the particular conductive features of the material according to EN 100015/1 and IEC 61340-5-1.

Order information

The levelling elements are supplied unassembled to make carriage and storage easier. The components (base and stem) are supplied in separate packing: less volume taken and better protection from scratches and dirt.

To order bases and stems separately, see:

Accessories

Accessories on request

Zinc-plated steel nut (see Nuts NT. on page ).

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT