San - Antimicrobial
PR-CH Flush pull handles with lever latch
with lock, snap-in assemly, technopolymer
Handle and stator
Glass-fibre reinforced polyamide based (PA) technopolymer, grey-black colour, matte finish.
Two keys
Nickel-plated brass or polyamide based (PA) technopolymer.
Standard executions
Technical data
The lifting (F1) and pull out (F2) resistance values reported in the table are the result of tests carried out in the laboratory with handles assembled on metal sheet panels with thickness = 1.5 mm.
Assembly instructions
- Drill the handle housing according to the template dimensions.
- Remove all drilling burrs before fitting the handle.
- Fit the upper part of the handle into the housing (Fig. 1).
- Press onto the lower part until the handle is completely snapped in (Fig. 2).