Technopolymer
Wheel body
Polyamide based (PA) technopolymer, white color or blue color RAL 5005 (C55).
Standard executions
- RBL: hub with pass-through hole.
- RSL: hub with ball bearings. Ideal solution for heavy loads and continuous moving.
Features and applications
Excellent wear and tearing resistance.For selection parameters see Technical data.
RE.F8 wheel are supplied also with bracket:
- RE.F8-N: wheels with electro-welded steel bracket.
- RE.F8-H: wheels with steel sheet bracket to be used for medium-heavy loads.
- RE.F8-WH: wheels with electro-welded steel bracket to be used for heavy loads.
Environmental conditions
Suitable for use in humid environments, with the presence of highly aggressive chemicals. Use in environments with the presence of strong organic acids and concentrated minerals is not recommended.
Rolling resistance - force / load applied
For each load and diameter, the table indicates the force (in N) needed to push or pull a single wheel at a constant speed of 4 km/h on smooth ground.
For manual handling of a 4-wheel trolley, it is recommended to choose diameters with values below 50 N; for frequent handling, choose values below 30 N.
| Traction force or thrust for wheel movement [N] | |||||||
|---|---|---|---|---|---|---|---|
| Load [N] | |||||||
| 1000 | 2000 | 3000 | 4000 | 5000 | 7000 | ||
| D[mm] | 65 | 55 | - | - | - | - | - |
| 80 | 40 | - | - | - | - | - | |
| 100 | 35 | 60 | 90 | - | - | - | |
| 125 | 25 | 50 | 60 | 80 | - | - | |
| 150 | 10 | 25 | 60 | 80 | 100 | - | |
| 200 | <10 | 18 | 47 | 58 | 65 | 78 | |
| Traction force or thrust for wheel movement [N] | |||||||
|---|---|---|---|---|---|---|---|
| Load [N] | |||||||
| 1000 | 2000 | 3000 | 5000 | 7000 | 9000 | ||
| D[mm] | 80 | 22 | 32 | 40 | 65 | - | - |
| 100 | 18 | 23 | 35 | 55 | 70 | - | |
| 125 | 12 | 18 | 27 | 34 | 55 | 80 | |
Mechanical moving with towing devices
For mechanical towing, please see the technical specifications to determine the capacity variation.
Temperature
If operating temperatures in an application differ from the standard range of values, please see the technical specifications to determine the capacity variation.