San - Antimicrobial
GN 913.6 Grub Screws
Steel, with Neodymium-Iron-Boron Retaining Magnet
Material
Zinc-plated steel, class 5.8 (tensile strength 500 N/mm²), hexagon socket head.
Magnet
(NdFeB) Neodymium- iron-boron.
See Retaining magnets technical data.
Max. working temperature
80°C.
Features and applications
GN 913.6 grub screws are shielded magnetic systems.
They are generally used for maintaining the metal parts to be machined in position.
Special executions on request
Different threadings and lengths.