DCE-GU Mounting guides

for DCE tube clamps, steel

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Zinc-plated steel

Standard executions

  • DCE-GU: for use with DCE-S standard series (DIN 3015-1) and DCE-D double series (DIN 3015-3) tube clamps.
  • DCE-GU-H: for use with DCE-H heavy-duty series tube clamps (DIN 3015-2).
General information

Features and applications

Different C-profile dimensions to suit different DIN 3015 series. The guide is the ideal solution for creating modular structures for fixing tube clamps.

Length 2 m.

Accessories

Accessories

For the assembly kits DCK-S, DCK-H and DCK-D.

  • DCE-S: standard series tube clamps.
  • DCE-H: heavy-duty series tube clamps.
  • DCE-D: double series tube clamps.
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT