CFAM. Hinges with shock absorber

for soft opening and closing, technopolymer

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Glass-fibre reinforced polyamide based (PA) technopolymer body, black colour, matte finish.

Shock absorber

Silicon oil base

Standard executions

Pass-through holes for M6 cylindrical head screws.

  • CFAM-O-NC: for applications with horizontal axis, soft return on closing.
  • CFAM-O-NO: for applications with horizontal axis, soft return on opening.
  • CFAM-V-NC: for applications with vertical axis, soft return on closing.
  • CFAM-V-NO: for applications with vertical axis, soft return on opening.

Suffix to indicate the shock absorber torque value:

  • 080: final damping torque 0.8 Nm.
  • 300: final damping torque 3.0 Nm.
General information

Rotation angle (approximate value)

Max 110° (0° and +110° being 0° the condition where the two interconnected surfaces are on the same plane).

The hinge can also allow an extra -5° to compensate for any misalignments of the frames.

Do not exceed the rotation angle limit so as not to prejudice the hinge mechanical performance.

Damping angle

Damping occurs only in one direction depending on the chosen execution (NO or NC) as indicated in the drawings.

Allow the hinge to close and open freely, without forcing it.

Features and performances

The CFAM hinge is used to cushion the re-closing or re-opening of doors with vertical axis (CFAM-V) or of hatches with horizontal axis (CFAM-O) by means of the shock absorber.

The damping torque varies progressively with the rotation of the hinge, from a minimum to a maximum value as indicated in the drawing.

In specific fatigue stress tests, the damper has exceeded 20,000 / 30,000 cycles while maintaining the nominal value of the damping torque.

CFAM-V-NC - For applications with vertical axis, soft return on closing 
Resistance testsAxial StressRadial Stress90° Angled Stress
CFAM-V-NC - For applications with vertical axis, soft return on closingCFAM-V-NC - For applications with vertical axis, soft return on closingCFAM-V-NC - For applications with vertical axis, soft return on closing
DescriptionMax limit static load
Sa [N]
Max limit static load
Sr [N]
Max limit static load
S90 [N]
CFAM.210024002400

The max static load is the value above which the material may break thus prejudicing the hinge functionality. Obviously, a suitable factor, according to the importance and the safety level of the specific application must be applied to this value.

Selection guide

Based on the torque generated by the weight of the door or by the hinge with return spring, a configuration of hinges is suggested that allows the door to be softly closed in about 5 seconds.

These values are indicative and are intended as a guideline for preliminary sizing.

It is recommended to check the theoretical values with practical operational tests on the intended site and application.

It is recommended to use the CFAM-V hinge in combination with the hinges for automatic return. CFMR.

In this way the ideal coupling is obtained for the automatic and soft closing of a hatch.

CFAM-V-NC - For applications with vertical axis, soft return on closing 
Hinges to be used for horizontal axis configuration (CFAM-O)
Torque CmaxAB
0.8 NmCFAM-O-080CFMR-NS
2 NmCFAM-O-080CFAM-O-080
2.5 NmCFAM-O-300CFMR-NS
4 NmCFAM-O-080CFAM-O-300
5.5 NmCFAM-O-300CFAM-O-300
Hinges to be used for vertical axis configuration (CFAM-V)
Torque CmaxABC
0 ÷ 6 NmCFMR-100CFAM-V-080CFMR-100

Cmax maximum torque generated by the door (Cmax [Nm] = Pmax [N] x b [m]).

NOTE: arm b depends on the centre of gravity and on the coaxiality of the hinges.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT