EBK.SOFT (inch sizes) Fixed ball handles with lobes

Soft-touch technopolymer

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

High-resilience polypropylene based (PP) technopolymer, coated with "soft-touch" thermoplastic elastomer (TPE) chemically bonded, hardness 70 Shore A, black colour, matte finish.

Raw material coating suitable for contact with food (FDA CFR.21 and EU 10/2011).

Standard executions

  • EBK-B-SOFT: brass boss, threaded blind hole.
  • EBK-p-SOFT: zinc-plated steel threaded stud, chamfered flat end ISO 4753 (see Technical Data).
General information

Features and applications

The coating, with "soft-touch" elastomer, improves the grip even in the presence of oils, greases and sweat from the hand. For this reason it is suitable for fitness machines, tools and machines for gardening and goods transport, high-precision instruments and disability aids.

Other executions

Other executions on request

  • Standard metric holes.
  • Standard metric threaded studs.
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT