San - Antimicrobial
Aluminium
Standard executions
Aluminium, oval cross section bar.
Threaded blind holes.
Surface finish index:
- BL: natural colour.
- EL: anodised, natural colour.
- RS: epoxy resin coating, RAL 3000 red colour, matte finish.
- SR: epoxy resin coating, RAL 9006 silver colour, matte finish.
- SW: epoxy resin coating resistant to UV rays, RAL 9005 black colour, matte finish.
Special executions on request
Lengths and colours other than the standard executions.