GN 1023 Linch pins

Steel

 
 

Select item

loading

Technical specifications

Scroll horizontally
Specifications

Types

  • Type A: circular spring ring
  • Type B: angled spring ring, with hole for retaining cables

Steel ST

Zinc-plated

Information

Information

GN 1023 linch pins are used for the quick and secure axial fastening of bolts and axles in their respective mounting holes. For example, they are suitable for fins and flanges when repeated disassembly and reassembly are required.

Type B features an additional hole where a ring or retaining cable can be attached to prevent it from slipping out.

Linch pins are simple standard components that, thanks to the manufacturing process, guarantee generous tolerances.

Accessories

Accessories

  • GN 111.3: rings
  • GN 111.2: retaining cables
  • GN 111.4: spiral retaining cables
  • GN 111: ball chains (brass)
  • GN 111.5: ball chains (stainless steel)
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT