San - Antimicrobial
Oil level sight glass
ELESA oil level sight glasses are ideal for closed systems that require close monitoring. When you need to know the level and quality of contained oil or lubricant in tanks, pipes, or reservoirs but can’t risk contamination or air infiltration, our oil level sight glasses are the solution. With ELESA oil level sight glasses installed on your equipment, you can quickly and seamlessly diagnose issues and maintain smooth operation.
ELESA oil level sight gauges, dome sights and sight glasses are available in plastic or metal construction, using materials like technopolymer, stainless steel, aluminum and brass. They are resistant to numerous liquids and oils and can be used under extreme temperatures and in hydraulic applications. Special features like conical threading, internal prismatic visor, push-fit, and vent filters set our quality products apart.
ELESA oil level sight glasses are also included in two of our High Performing Lines collections of products: ATEX Directive compliant, for safe use in explosive environments, and INOX - Stainless steel, for use in the food processing, pharmaceutical and chemical industries and other potentially corrosive environments.
Whatever components you need for your facility operations, ELESA has the parts to meet your requirements. Get in touch with our sales team to learn more about our available options in oil level sight glasses or to inquire about a specific size or material and common customization options. Check out our newest selections and request a catalogue to see all of our quality components at a glance. Streamline and maximize your production goals with genuine, high-quality, ELESA parts. Investigate our Technical Data page for more detailed information about ELESA products.