San - Antimicrobial
HGFT. (inch sizes) Oil level sight glasses
Technopolymer
Material
Polyamide based (PA) technopolymer, black colour, glossy finish.
Window
Transparent polyamide based (PA-T/AR) technopolymer.
Packing ring
NBR synthetic rubber.
Standard execution
HGFT.: with matte anodised aluminium star-shaped contrast screen with red central level point.
Maximum continuous working temperature
212°F (100°C) at 3 bar pressure.
Note
For use with fluids containing special additives, please contact ELESA Sales Department.
Accessories on request
Brass nut type GH.1372 for fitting to reservoirs with wall thickness smaller than 0.20 (5 mm).