San - Antimicrobial
Flat retaining magnets
ELESA industrial magnets offer various force values for whatever your manufacturing or production needs may be. These powerful but elegantly designed industrial magnets are perfect for any circumstance in which a strong magnetic force is needed to keep components held together. Flat retaining magnets are especially useful in situations where space is limited, such as on machinery, within an assembly, securing signage in place, and adhering various components to metal surfaces.
To ensure safe and efficient use, ELESA retaining magnets feature a strong magnetic pole on one side only. Unlike other magnets that may lose their strength over time, ELESA industrial magnets are built to withstand high temperatures and corrosive environments, allowing them to retain their strength and provide a solution to permanent fixing problems in different application areas. Visit our Technical Data page for more detailed information about types of retaining magnets.
This nuanced collection of flat retaining magnets includes some models that have a containment body in galvanized, lacquered steel, or with anti-slip coating in thermoplastic elastomer. The elastomer coating increases the friction coefficient in the presence of lateral push forces, resulting in better adhesion, and allowing for use on sensitive surfaces due to the reduced risk of superficial scratching.
Flat retaining magnets are available in technopolymer, steel and stainless steel, with some being featured as part of ELESA’s INOX High Performing Line collection of products. Choose from straightforward flat magnets, those that include a threaded hole insert, or have a convenient handle with nickel-plated steel housing.
Whatever components you need for your facility operations, ELESA has the parts to meet your requirements. Get in touch with our sales team to learn more about our available flat retaining industrial magnet options or to inquire about a specific size or material and common customization options. Check out our newest offerings and request a catalogue to see all of our quality components at a glance, where you can also shop Ganter branded products. Streamline and maximize your production goals with genuine, high-quality, ELESA parts. Investigate our Technical Data page for more detailed information about all of ELESA’s industry-leading products.