SELF-SANITIZATION AGAINST BACTERIA AND FUNGI
RMBS Flat magnets
with double magnetic surface

Material
(NdFeB) Neodymium-iron-boron retaining magnet, for temperatures up to 80°C.
Retaining magnets technical data.
No-slip coating
(TPE) thermoplastic elastomer, RAL 9011 black colour, 80 shore A.
Features and applications
RMBS flat retaining magnets are shielded magnetic systems with high performances and moderate overall dimensions.
They can be used on both surfaces to lock metal or magnetic components and to create custom fastening solutions.
The elastomer coating increases the friction coefficient in the presence of lateral push forces, resulting in better adhesion. They are generally used on sensitive surfaces.