Arm hand wheels
ELESA arm hand wheels bring a welcome level of comfort and an ergonomic option to everyday tasks. Two-, three-, and four-arm hand wheels offer a more ideal gripping angle, allowing operators to more easily maintain an optimal grip position. The three-arm handwheel is especially well-suited to regular use, with arms arranged at 120° angles for the easiest and most comfortable operation.
Choose arm hand wheels made using either duroplast or technopolymer and with either fixed or revolving handles. ELESA arm hand wheels are included in two of our popular High Performing Lines:
- ELECOLORS: a proprietary chromatic range that offers both aesthetic compatibility and more effective differentiation of machine functions
- ERGOSTYLE: an in-house design for elements with soft and elegant shapes that allow for both improved aesthetic and comfort
Arm hand wheels in the Ergostyle® line offer large diameter wheels and are characterized by rounded ergonomic lines that offer an excellent level of hand safety. They are also available with an Elecolors® cap for a more uniform and integrated look. Various color options allow components to better adapt to the hue of the equipment for which it is intended, in addition to enhancing the quality and the final value of each of ELESA’s arm hand wheels.
Whatever components you need for your facility operations, ELESA has the parts to meet your requirements. Get in touch with our sales team to learn more about our available options in arm hand wheels or to inquire about a specific size or material and common customization options. Request a catalogue to see all of our quality components at a glance. Streamline and maximize your production goals with genuine, high-quality, ELESA parts.