San - Antimicrobial
VB.198 Four-arm handwheel
Duroplast
Material
High-strength, reinforced phenolic based (PF) Duroplast, black colour, glossy finish.
Standard execution
Black-oxide steel hub, uncovered front end with pre-drilled pass-through hole.
Maximum permissible diameter 16mm.