TN. Oil plugs

Technopolymer

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

Glass-fibre reinforced polyamide based (PA) technopolymer, black colour, matte finish.

Packing ring

NBR synthetic rubber flat washer, or in FKM (such as VITON®)*.

Standard executions

  • TN.: without lateral vent hole, NBR seal.
  • TN-FKM: without lateral vent hole, FKM seal.

Suitable for use with fuels (such as diesel and high octane petrol), alcohols, and weak organic acids.

  • TNF: with lateral vent hole, NBR seal.

Maximum continuous working temperature

100°C.

General information

Technical data

The tightening torque indicated in the table guarantees an optimal tightness, keeping the packing ring in the correct position.

Other executions

Other standard executions

  • TCD. oil fill plugs.
  • TSD. oil drain plugs.

Special execution on request

Oil plugs for high temperatures.

* Registered trademark by DuPont Dow Elastomers.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT