GN 706.4 Set collars

with clamping kit, aluminium, steel or AISI 316 stainless steel

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Standard executions

  • GN 706.4-AL: natural aluminium.
  • GN 706.4-ST: sintered black-oxide steel.
  • GN 706.4-NI: Sintered AISI 316LHC stainless steel.

Adjustable handle

Die-cast zinc alloy

  • Epoxy resin coating
  • Black, RAL 9005, textured finish

Insert / retaining screw

AISI 303 stainless steel

General information

Features and applications

GN 706.4 set collars can be easily and securely fastened by reducing the notch height using a clamping kit, thus acting as end stops, for example.

This version offers significant advantages, especially for applications that require new set collar positions.

The d3 thread is designed as a pass-through hole for measurement d1 = 32 and 36; as a blind hole starting from measurement d1 = 42.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT