VDS. (inch sizes) Solid handwheels

Technopolymer

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specification

Material

High-resilience polypropylene based (PP) technopolymer, black colour, matte finish.

Boss cap

Acetal resin based (POM) technopolymer, light-grey colour, push-fit assembly.

Standard executions

Black-oxide steel boss, standard reamed hole.

  • VDS+I: with revolving handle I.621+x in technopolymer.
  • VDS+IR: with fold-away handle IR.620 in technopolymer.
  • VDS+IRS: with safety fold-away handle IRS.820 in technopolymer.

AISI 304 stainless steel boss, standard reamed hole.

  • VDS+I-SST: with revolving handle I.621+x-SST) in technopolymer.
  • VDS+IR-SST: with fold-away handleIR.620-SST in technopolymer.
VDS+I (inch sizes) - Revolving handle 
Accessories

Accessories on request

  • GN 184: axial retaining washer in black-oxide steel.
  • GN 184.5: axial retaining washer in AISI 303 stainless steel.
  • ECB.D: glass-fibre reinforced polyamide based (PA) technopolymer boss cap, in Elecolors colours, matte finish, press-fit assembly, available for VDS.125, VDS.150 and VDS.175 (see table).
Other executions

Special executions on request

Bosses with hole and keyway in compliance with ANSI B17.1-1967 tolerance.

To order the handwheel with keyway complete code and description with the index -K (i.e. 972671-R-K VDS.100+I A-3/8-K).

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT