VDN.FP (inch sizes) Solid handwheels

Duroplast, steel hub

 
 

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Material

High-strength, reinforced phenolic based (PF) Duroplast, black colour, glossy finish.

Ring

Matte anodised aluminium.

(ELESA Original design - Reg. U.S. Pat. & TM Off.)

Standard executions

Black-oxide steel hub, reamed hole.

See table for maximum permissible boring diameters d' and d".

  • VDN.FP-A: without handle.
  • VDN.FP+I-A: with revolving handle I.301+x in phenolic based (PF) Duroplast.
  • VDN.FP+IR-A: with fold-away handle IR.407 in Duroplast.
  • VDN.FP+IRS-A: with automatic fold-away safety handle "Fold-O-matic"® type IRS.820 in technopolymer.
General information

Accessories on request

Axial retaining washer GN 184.

Other executions

Special executions on request

To order the handwheel with keyway complete code and description with the index -K (i.e. 973690-K VDN.80 FP+I-A 5/16-K).

  • Handwheels with hub not drilled.
  • Handlwheels with incorporated balancing counterweights.

Ergonomy

The rim with internal rear scallops makes the grip and the manoeuvre of the handwheel easier.

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT