STC Square tube connectors

Technopolymer and steel

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Connector

It consists of two parts made out of polyamide (PA) based technopolymer, black or grey colour, matte finish.

Reinforcement

Zinc-plated steel or stainless steel (STC-SST).

Colour

Black or grey, matte finish.

Standard executions

  • 1A-2W: monodimensional two-way connector.
  • 2A-2W: bidimensional two-way connector.
  • 2A-3W: bidimensional three-way connector.
  • 2A-4W: bidimensional four-way connector.
  • 3A-3W: tridimensional three-way connector.
  • 3A-4W: tridimensional four-way connector.
  • 3A-5W: tridimensional five-way connector.
  • 3A-6W: tridimensional six-way connector.

Index for connectors with reinforcement:

  • R: zinc-plated steel reinforcement.
  • R-M10: zinc-plated steel reinforcement with threaded hole.
  • R-SST: stainless steel reinforcement.
General information

Features and applications

Suitable for creating structures composed by square profiles. The assembly can be performed simply by positioning the connector, forcing it, inside the profile, with no need of screws or other fasteners.

The maximum limit static load for each arm of the connectors with steel reinforcement (STC-R and STC-R-SST) is shown in Fig. 1. The maximum limit static load is the value above which, under particular conditions of use, the load applied to the element may cause breakage. As a consequence, a suitable factor must be applied to this value, according to the importance and safety level of the specific application.

STC-2A-4W - Bidimensional four-way connector 
Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.

ASK THE EXPERT