GN 939 Panel support clamps

for Glass and Plastic Panels, zinc Die Casting

Select item

loading

Technical specifications

Scroll horizontally
Main specifications

Types

  • Type E: corner clamp.
  • Type EB: corner clamp with securing pin.
  • Type F: surface clamp.
  • Type FA: surface clamp with stop plate.
  • Type FB: surface clamp with securing pin.

Die-cast zinc alloy     ZD

Epoxy resin coating:

  • Black, RAL 9005, textured finish     SW
  • Silver, RAL 9006, textured finish     SR

Grub screws

Stainless Steel AISI 304

Rubber inserts

Acrylonitrile butadiene rubber (NBR)

Stop plate (type FA)

Stainless steel AISI 316L

Securing pins (type EB and FB)

  • Stainless Steel AISI 304

Plastic coated polyamide (PA)

General information

Features and applications

Clamps GN 939 are used to fasten panels of glass, plastic or other materials. Both corner and surface clamps are available, depending on the installation situation. !da duplicazione!

The panels are clamped between the rubber inserts. In addition, positive locking by means of a securing pin or stop plate can be selected as a type.

If the clamps are used with profile systems with 8 or 10 mm slots, the T-nuts GN 938.1 are available as mounting accessories. These enable simple alignment, secure the clamps against rotation and counteract possible stresses.

GN 939-EB-SW - Corner clamp with securing pin, black 
GN 939-EB-SW - Corner clamp with securing pin, black 
GN 939-EB-SW - Corner clamp with securing pin, black 
Accessory

Accessory

GN 938.1 .

Elesa
Models all rights reserved in accordance with the law. Always mention the source when reproducing our drawings and photos.
Ganter

ASK THE EXPERT